IESNA:LM-63-2002 
[TEST]P981005
[MORE]TEST IS SCALED FROM ( FO44194.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-23L-FL-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, FLOOD OPTIC
[MORE]2300 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2142
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
5198.4 5183.9 5141.3 5074.6 4982.4 4870.5 4741 4592.7 4427.3 4245.1
4044.4 3831.2 3611 3393.5 3190.5 2998 2819.8 2649.8 2491.4 2341.7
2198.5 2055.7 1916.7 1762 1613.3 1471.3 1336.3 1204.9 1082.5 956.4
818.4 675.9 539 413.5 303.1 212.1 146.2 99.4 71.7 57.2
46 36.5 28.8 22.1 17.1 13.4 11.8 10.5 9.3 8.4
7.5 6.7 6.1 5.6 5.1 4.7 4.3 3.9 3.6 3.4
3.2 3 2.9 2.7 2.5 2.4 2.3 2.2 2.1 2.1
2 1.9 1.9 1.9 1.8 1.7 1.7 1.6 1.5 1.5
1.4 1.3 1.3 1.2 1 0.8 0.4 0.2 0.1 0
0
